Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-10-D-180
Part #:EL8300279.00
Catalog #:EL-BMQ830-10-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.11 | BF: | 0.53 |
| G: | 2.06 | RQ: | 5.32 in |
| O: | 3.6 in | T: | 1.5 |
| Center Distance (in): | 3 in | I: | 4.81 in |
| BD: | 9 | AJ: | 7.25 |
| N: | 6.62 | D: | 3.5 |
| J: | 5.75 in | BE1: | 0.5 in |
| K: | 2.88 in | A: | 5.25 |
| C: | 8.94 in | AK: | 8.5 |
| TAP Depth: | 1 in | F: | 4.13 |
| H-Tap size: | 1/2-13 in | LQ1: | 5.97 in |
| O*: | 3.37 in | O*: | 3.37 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Orientation: | LR |
| Service Factor: | 1 | Assembly: | BMQ-D |
| Model Code: | BMQ830 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 3.00 |
| Series Style: | EL-BMQ-D | Output HP: | 5.655 |
| Input Style: | C-face Quill | Ratio Range: | 10:1 |
| Thrust Rating - output shaft: | 2147 | Mounting Style: | Base |
| Motor Frame Size: | 180 | Input Diameter (in): | 1.125 in |
| Output Key: | 3/8 x 2.25 | Input HP @ 1750 RPM: | 6.151 |
| Frame Size: | 180TC | Output Diameter (in): | 1.500 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | D | Shaft Seal Material: | Viton |
| Input HP: | 6.151 | Output Style: | D |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series Code: | EL | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 2,170 | Output RPM: | 175 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2037 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959032107 | Weight: | 45.00 LB |

