Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-15-D-180
Part #:EL8300280.00
Catalog #:EL-BMQ830-15-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.94 in | H-Tap size: | 1/2-13 in |
| TAP Depth: | 1 in | D: | 3.5 |
| BD: | 9 | O: | 3.6 in |
| I: | 4.81 in | AK: | 8.5 |
| J: | 5.75 in | BF: | 0.53 |
| B: | 8.11 | RQ: | 5.32 in |
| LQ1: | 5.97 in | Center Distance (in): | 3 in |
| F: | 4.13 | T: | 1.5 |
| N: | 6.62 | K: | 2.88 in |
| BE1: | 0.5 in | G: | 2.06 |
| O*: | 3.37 in | AJ: | 7.25 |
| A: | 5.25 | O*: | 3.37 |
Technical Specifications
| Center Distance (in): | 3.00 | Output Style: | D |
| Mounting Style: | Base | Product Type: | Right Angle |
| Input Diameter (in): | 1.125 in | Thrust Rating - output shaft: | 2549 |
| Output RPM: | 116 | Input Style: | C-face Quill |
| Overhung Load: | 2,170 | Reducer Style: | Worm - Right Angle |
| Output Key: | 3/8 x 2.25 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 x 1/8 | Series Style: | EL-BMQ-D |
| Input HP @ 1750 RPM: | 4.843 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 4.311 |
| Series Code: | EL | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Assembly: | BMQ-D |
| Output Diameter (in): | 1.500 in | Output Shaft Assembly Code: | D |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 180 | Frame Size: | 180TC |
| Service Factor: | 1 | Input HP: | 4.843 |
| Output Shaft Orientation: | LR | Model Code: | BMQ830 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2329 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959032114 | Weight: | 45.00 LB |

