Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-25-D-180
Part #:EL8300282.00
Catalog #:EL-BMQ830-25-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.6 in | RQ: | 5.32 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| H-Tap size: | 1/2-13 in | C: | 8.94 in |
| BF: | 0.53 | A: | 5.25 |
| F: | 4.13 | K: | 2.88 in |
| LQ1: | 5.97 in | B: | 8.11 |
| TAP Depth: | 1 in | BD: | 9 |
| G: | 2.06 | AJ: | 7.25 |
| T: | 1.5 | D: | 3.5 |
| N: | 6.62 | O*: | 3.37 in |
| I: | 4.81 in | J: | 5.75 in |
| BE1: | 0.5 in | O*: | 3.37 |
Technical Specifications
| Ratio: | 25:1 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | LR | Output Shaft Assembly Code: | D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Style: | D | Output HP: | 2.807 |
| Input Diameter (in): | 1.125 in | Input HP: | 3.355 |
| Output Diameter (in): | 1.500 in | Center Distance (in): | 3.00 |
| Gear Type: | Worm | Mounting Style: | Base |
| Input Bore (C Face): | 1.125 | Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 3.355 | Input Keyway (C Face): | 1/4 x 1/8 |
| Service Factor: | 1 | Series Style: | EL-BMQ-D |
| Assembly: | BMQ-D | Motor Frame Size: | 180 |
| Series Code: | EL | Reducer Style: | Worm - Right Angle |
| Ratio Range: | 25:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 3/8 x 2.25 | Overhung Load: | 2,170 |
| Model Code: | BMQ830 | Input Style: | C-face Quill |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2527 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959032138 | Weight: | 45.00 LB |

