Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-30-D-180
Part #:EL8300283.00
Catalog #:EL-BMQ830-30-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | T: | 1.5 |
| G: | 2.06 | H-Tap size: | 1/2-13 in |
| B: | 8.11 | TAP Depth: | 1 in |
| K: | 2.88 in | AJ: | 7.25 |
| J: | 5.75 in | AK: | 8.5 |
| BD: | 9 | O: | 3.6 in |
| F: | 4.13 | RQ: | 5.32 in |
| C: | 8.94 in | O*: | 3.37 in |
| LQ1: | 5.97 in | BE1: | 0.5 in |
| D: | 3.5 | A: | 5.25 |
| BF: | 0.53 | N: | 6.62 |
| I: | 4.81 in | O*: | 3.37 |
Technical Specifications
| No. of Gear Reductions: | Single | Frame Size: | 180TC |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.500 in |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 2.25 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Series Style: | EL-BMQ-D |
| Input Keyway (C Face): | 1/4 x 1/8 | Input Diameter (in): | 1.125 in |
| Input HP: | 2.879 | Input RPM: | 1,750 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | EL | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | D | Motor Frame Size: | 180 |
| Input Bore (C Face): | 1.125 | Input Style: | C-face Quill |
| Output Shaft Orientation: | LR | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Input HP @ 1750 RPM: | 2.879 | Model Code: | BMQ830 |
| Assembly: | BMQ-D | Output RPM: | 58 |
| Center Distance (in): | 3.00 | Output Shaft Assembly Code: | D |
| Output HP: | 2.332 | Overhung Load: | 2,170 |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2519 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959032145 | Weight: | 45.00 LB |

