Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-80-D-180
Part #:EL8300287.00
Catalog #:EL-BMQ830-80-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.5 | O*: | 3.37 in |
| F: | 4.13 | T: | 1.5 |
| TAP Depth: | 1 in | K: | 2.88 in |
| J: | 5.75 in | A: | 5.25 |
| BD: | 9 | O: | 3.6 in |
| BF: | 0.53 | AJ: | 7.25 |
| I: | 4.81 in | C: | 8.94 in |
| Center Distance (in): | 3 in | LQ1: | 5.97 in |
| RQ: | 5.32 in | B: | 8.11 |
| AK: | 8.5 | H-Tap size: | 1/2-13 in |
| N: | 6.62 | BE1: | 0.5 in |
| G: | 2.06 | O*: | 3.37 |
Technical Specifications
| Output Key: | 3/8 x 2.25 | Gear Type: | Worm |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.500 in |
| Output RPM: | 21 | Series Style: | EL-BMQ-D |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Input Style: | C-face Quill | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Input HP @ 1750 RPM: | 0.895 |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Input Bore (C Face): | 1.125 | Overhung Load: | 2,170 |
| Assembly: | BMQ-D | Output HP: | 0.585 |
| Output Style: | D | Motor Frame Size: | 180 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Service Factor: | 1 | Model Code: | BMQ830 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.00 |
| Input HP: | 0.895 | Shaft Seal Material: | Viton |
| Frame Size: | 180TC | Output Shaft Orientation: | LR |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Mounting Style: | Base | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1684 in/lbs |
General Specifications
| UPC: | 662959032183 | Weight: | 45.00 LB |

