Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-7.5-L-210
Part #:EL8300290.00
Catalog #:EL-BMQ830-7.5-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | C: | 8.94 in |
| N: | 6.62 | BD: | 9 |
| G: | 2.06 | Center Distance (in): | 3 in |
| O: | 3.6 in | LQ1: | 5.97 in |
| A: | 5.25 | AK: | 8.5 |
| RQ: | 5.32 in | H-Tap size: | 1/2-13 in |
| T: | 1.5 | AJ: | 7.25 |
| B: | 8.11 | D: | 3.5 |
| BE1: | 0.5 in | I: | 4.81 in |
| TAP Depth: | 1 in | F: | 4.13 |
| J: | 5.75 in | K: | 2.88 in |
Technical Specifications
| Output RPM: | 233 | Output Shaft Assembly Code: | L |
| Motor Frame Size: | 210 | Input HP: | 6.879 |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Input Diameter (in): | 1.375 in | Output Key: | 3/8 x 2.25 |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | BMQ-L | Mounting Style: | Base |
| Output Style: | L | Center Distance (in): | 3.00 |
| Gear Type: | Worm | Overhung Load: | 2,170 |
| Frame Size: | 210TC | Series Code: | EL |
| Output Diameter (in): | 1.500 in | Output HP: | 6.421 |
| Model Code: | BMQ830 | Input HP @ 1750 RPM: | 6.879 |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-BMQ-L | Output Shaft Orientation: | L |
| Thrust Rating - output shaft: | 1944 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 7.5:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-face Quill | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1734 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959032213 | Weight: | 45.00 LB |

