Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-30-L-210
Part #:EL8300295.00
Catalog #:EL-BMQ830-30-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.11 | T: | 1.5 |
| BD: | 9 | RQ: | 5.32 in |
| BF: | 0.53 | TAP Depth: | 1 in |
| AK: | 8.5 | C: | 8.94 in |
| AJ: | 7.25 | LQ1: | 5.97 in |
| BE1: | 0.5 in | H-Tap size: | 1/2-13 in |
| G: | 2.06 | J: | 5.75 in |
| D: | 3.5 | N: | 6.62 |
| F: | 4.13 | I: | 4.81 in |
| Center Distance (in): | 3 in | K: | 2.88 in |
| A: | 5.25 | O: | 3.6 in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.500 in |
| Frame Size: | 210TC | Series Code: | EL |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Style: | C-face Quill | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Input HP: | 2.879 |
| Assembly: | BMQ-L | Gear Type: | Worm |
| Output Style: | L | Thrust Rating - output shaft: | 2574 |
| Output HP: | 2.332 | Shaft Seal Material: | Viton |
| Model Code: | BMQ830 | Output RPM: | 58 |
| Series Style: | EL-BMQ-L | Input Diameter (in): | 1.375 in |
| Ratio: | 30:1 | Mounting Style: | Base |
| Overhung Load: | 2,170 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 x 2.25 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 30:1 | Center Distance (in): | 3.00 |
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | L | Motor Frame Size: | 210 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP @ 1750 RPM: | 2.879 |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2519 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959032268 | Weight: | 45.00 LB |

