Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-50-L-210
Part #:EL8300297.00
Catalog #:EL-BMQ830-50-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.13 | N: | 6.62 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| BD: | 9 | G: | 2.06 |
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 4.81 in | K: | 2.88 in |
| C: | 8.94 in | T: | 1.5 |
| LQ1: | 5.97 in | RQ: | 5.32 in |
| H-Tap size: | 1/2-13 in | AJ: | 7.25 |
| TAP Depth: | 1 in | O: | 3.6 in |
| A: | 5.25 | J: | 5.75 in |
| B: | 8.11 | D: | 3.5 |
Technical Specifications
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Input Style: | C-face Quill | Overhung Load: | 2,170 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Output Shaft Orientation: | L | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Mounting Style: | Base | Output HP: | 1.383 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 1.375 in |
| Motor Frame Size: | 210 | Gear Type: | Worm |
| Output Diameter (in): | 1.500 in | Shaft Seal Material: | Viton |
| Output Key: | 3/8 x 2.25 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.915 | Series Code: | EL |
| Center Distance (in): | 3.00 | Input HP: | 1.915 |
| Frame Size: | 210TC | Ratio Range: | 50:1 |
| Series Style: | EL-BMQ-L | Assembly: | BMQ-L |
| Output Shaft Assembly Code: | L | Model Code: | BMQ830 |
| Output Style: | L | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2490 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959032282 | Weight: | 45.00 LB |

