Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-7.5-R-210
Part #:EL8300302.00
Catalog #:EL-BMQ830-7.5-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.25 | H-Tap size: | 1/2-13 in |
| F: | 4.13 | N: | 6.62 |
| B: | 8.11 | AK: | 8.5 |
| TAP Depth: | 1 in | BD: | 9 |
| BE1: | 0.5 in | RQ: | 5.32 in |
| I: | 4.81 in | K: | 2.88 in |
| D: | 3.5 | BF: | 0.53 |
| T: | 1.5 | O: | 3.6 in |
| C: | 8.94 in | J: | 5.75 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| LQ1: | 5.97 in | G: | 2.06 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Ratio Range: | 7.5:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 2,170 |
| Motor Frame Size: | 210 | Input Diameter (in): | 1.375 in |
| Model Code: | BMQ830 | Output RPM: | 233 |
| Series Code: | EL | Center Distance (in): | 3.00 |
| Output Key: | 3/8 x 2.25 | Input Style: | C-face Quill |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Assembly: | BMQ-R | No. of Gear Reductions: | Single |
| Series Style: | EL-BMQ-R | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1944 | Input HP @ 1750 RPM: | 6.879 |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | R |
| Mounting Style: | Base | Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Output HP: | 6.421 |
| Output Diameter (in): | 1.500 in | Output Style: | R |
| Service Factor: | 1 | Input HP: | 6.879 |
| Output Shaft Assembly Code: | R | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1734 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959032336 | Weight: | 45.00 LB |

