Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-10-R-210
Part #:EL8300303.00
Catalog #:EL-BMQ830-10-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.32 in | K: | 2.88 in |
| AK: | 8.5 | T: | 1.5 |
| D: | 3.5 | C: | 8.94 in |
| O: | 3.6 in | BE1: | 0.5 in |
| J: | 5.75 in | BF: | 0.53 |
| LQ1: | 5.97 in | BD: | 9 |
| TAP Depth: | 1 in | A: | 5.25 |
| AJ: | 7.25 | I: | 4.81 in |
| G: | 2.06 | F: | 4.13 |
| Center Distance (in): | 3 in | H-Tap size: | 1/2-13 in |
| N: | 6.62 | B: | 8.11 |
Technical Specifications
| Center Distance (in): | 3.00 | Input RPM: | 1,750 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 2,170 |
| Output Diameter (in): | 1.500 in | Shaft Seal Material: | Viton |
| Input HP: | 6.151 | Reducer: | Worm - Right Angle |
| Output HP: | 5.655 | Product Type: | Right Angle |
| Motor Frame Size: | 210 | Input Style: | C-face Quill |
| Assembly: | BMQ-R | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | R | Output Key: | 3/8 x 2.25 |
| Series Code: | EL | Series Style: | EL-BMQ-R |
| No. of Gear Reductions: | Single | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | R | Input Diameter (in): | 1.375 in |
| Input Bore (C Face): | 1.375 | Mounting Style: | Base |
| Input HP @ 1750 RPM: | 6.151 | Model Code: | BMQ830 |
| Gear Type: | Worm | Output Style: | R |
| Service Factor: | 1 | Frame Size: | 210TC |
| Output RPM: | 175 | Thrust Rating - output shaft: | 2147 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 2037 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959032343 | Weight: | 45.00 LB |

