Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-100-R-210
Part #:EL8300312.00
Catalog #:EL-BMQ830-100-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | RQ: | 5.32 in |
| BE1: | 0.5 in | G: | 2.06 |
| AJ: | 7.25 | K: | 2.88 in |
| O: | 3.6 in | A: | 5.25 |
| D: | 3.5 | BD: | 9 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| H-Tap size: | 1/2-13 in | T: | 1.5 |
| J: | 5.75 in | N: | 6.62 |
| LQ1: | 5.97 in | F: | 4.13 |
| B: | 8.11 | C: | 8.94 in |
| I: | 4.81 in | TAP Depth: | 1 in |
Technical Specifications
| Output Style: | R | Output RPM: | 17 |
| Series: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Input Diameter (in): | 1.375 in |
| Output Shaft Orientation: | R | Mounting Style: | Base |
| Product Type: | Right Angle | Overhung Load: | 2,170 |
| Model Code: | BMQ830 | Ratio: | 100:1 |
| Output Key: | 3/8 x 2.25 | Series Code: | EL |
| Input HP: | 0.603 | Input Bore (C Face): | 1.375 |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 3.00 |
| Output HP: | 0.367 | Input RPM: | 1,750 |
| Frame Size: | 210TC | Input Keyway (C Face): | 5/16 x 5/32 |
| Motor Frame Size: | 210 | Thrust Rating - output shaft: | 2574 |
| Series Style: | EL-BMQ-R | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.603 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.500 in |
| Input Style: | C-face Quill | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | BMQ-R | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 1321 in/lbs |
General Specifications
| UPC: | 662959032435 | Weight: | 45.00 LB |

