Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-5-D-210
Part #:EL8300313.00
Catalog #:EL-BMQ830-5-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | D: | 3.5 |
| TAP Depth: | 1 in | LQ1: | 5.97 in |
| O: | 3.6 in | BD: | 9 |
| K: | 2.88 in | F: | 4.13 |
| J: | 5.75 in | H-Tap size: | 1/2-13 in |
| T: | 1.5 | N: | 6.62 |
| C: | 8.94 in | B: | 8.11 |
| Center Distance (in): | 3 in | RQ: | 5.32 in |
| AK: | 8.5 | G: | 2.06 |
| A: | 5.25 | BE1: | 0.5 in |
| AJ: | 7.25 | I: | 4.81 in |
| O*: | 3.37 in | O*: | 3.37 |
Technical Specifications
| Center Distance (in): | 3.00 | Overhung Load: | 2,170 |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Input HP @ 1750 RPM: | 9.093 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Style: | D |
| Input HP: | 9.093 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Series Style: | EL-BMQ-D |
| Output RPM: | 350 | Frame Size: | 210TC |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 x 2.25 |
| Output Shaft Assembly Code: | D | Model Code: | BMQ830 |
| Shaft Seal Material: | Viton | Series Code: | EL |
| Ratio: | 5:1 | Output Diameter (in): | 1.500 in |
| Ratio Range: | 5:1 | Input Style: | C-face Quill |
| Input Diameter (in): | 1.375 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 210 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Thrust Rating - output shaft: | 1729 | Output Shaft Orientation: | LR |
| Output HP: | 8.573 | Input Keyway (C Face): | 5/16 x 5/32 |
| Assembly: | BMQ-D | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1544 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959032442 | Weight: | 45.00 LB |

