Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-15-D-210
Part #:EL8300316.00
Catalog #:EL-BMQ830-15-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.25 | K: | 2.88 in |
| F: | 4.13 | BE1: | 0.5 in |
| LQ1: | 5.97 in | G: | 2.06 |
| TAP Depth: | 1 in | B: | 8.11 |
| C: | 8.94 in | O: | 3.6 in |
| J: | 5.75 in | T: | 1.5 |
| BD: | 9 | N: | 6.62 |
| AK: | 8.5 | O*: | 3.37 in |
| Center Distance (in): | 3 in | H-Tap size: | 1/2-13 in |
| AJ: | 7.25 | BF: | 0.53 |
| RQ: | 5.32 in | D: | 3.5 |
| I: | 4.81 in | O*: | 3.37 |
Technical Specifications
| Series Code: | EL | Output Shaft Assembly Code: | D |
| Input Style: | C-face Quill | Input HP @ 1750 RPM: | 4.843 |
| Shaft Seal Material: | Viton | Overhung Load: | 2,170 |
| Mounting Style: | Base | Output HP: | 4.311 |
| Output Shaft Orientation: | LR | Series Style: | EL-BMQ-D |
| Input HP: | 4.843 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 3/8 x 2.25 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.500 in |
| Output RPM: | 116 | Motor Frame Size: | 210 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Center Distance (in): | 3.00 | Input Diameter (in): | 1.375 in |
| Reducer Style: | Worm - Right Angle | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2549 | Input Bore (C Face): | 1.375 |
| Output Style: | D | Assembly: | BMQ-D |
| Input Keyway (C Face): | 5/16 x 5/32 | Model Code: | BMQ830 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Product Type: | Right Angle |
| Frame Size: | 210TC | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2329 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959032473 | Weight: | 45.00 LB |

