Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-25-D-210
Part #:EL8300318.00
Catalog #:EL-BMQ830-25-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.32 in | LQ1: | 5.97 in |
| I: | 4.81 in | H-Tap size: | 1/2-13 in |
| AJ: | 7.25 | D: | 3.5 |
| N: | 6.62 | TAP Depth: | 1 in |
| G: | 2.06 | O*: | 3.37 in |
| F: | 4.13 | J: | 5.75 in |
| BE1: | 0.5 in | C: | 8.94 in |
| A: | 5.25 | O: | 3.6 in |
| AK: | 8.5 | K: | 2.88 in |
| B: | 8.11 | BF: | 0.53 |
| Center Distance (in): | 3 in | T: | 1.5 |
| BD: | 9 | O*: | 3.37 |
Technical Specifications
| Output RPM: | 70 | Assembly: | BMQ-D |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.355 |
| Output Shaft Assembly Code: | D | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 25:1 | Input Diameter (in): | 1.375 in |
| Input Bore (C Face): | 1.375 | Series Code: | EL |
| No. of Gear Reductions: | Single | Series Style: | EL-BMQ-D |
| Output Style: | D | Thrust Rating - output shaft: | 2574 |
| Frame Size: | 210TC | Input HP: | 3.355 |
| Product Type: | Right Angle | Output Diameter (in): | 1.500 in |
| Center Distance (in): | 3.00 | Reducer: | Worm - Right Angle |
| Input Style: | C-face Quill | Shaft Seal Material: | Viton |
| Ratio: | 25:1 | Output HP: | 2.807 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | LR |
| Output Key: | 3/8 x 2.25 | Overhung Load: | 2,170 |
| Model Code: | BMQ830 | Motor Frame Size: | 210 |
| Mounting Style: | Base | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer Style: | Worm - Right Angle | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2527 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959032497 | Weight: | 45.00 LB |

