Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-30-D-210
Part #:EL8300319.00
Catalog #:EL-BMQ830-30-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| F: | 4.13 | RQ: | 5.32 in |
| O: | 3.6 in | N: | 6.62 |
| A: | 5.25 | LQ1: | 5.97 in |
| J: | 5.75 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | TAP Depth: | 1 in |
| BD: | 9 | H-Tap size: | 1/2-13 in |
| C: | 8.94 in | T: | 1.5 |
| BF: | 0.53 | K: | 2.88 in |
| O*: | 3.37 in | I: | 4.81 in |
| G: | 2.06 | D: | 3.5 |
| B: | 8.11 | O*: | 3.37 |
Technical Specifications
| Output Style: | D | Mounting Style: | Base |
| Input Diameter (in): | 1.375 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | D |
| Output Key: | 3/8 x 2.25 | Center Distance (in): | 3.00 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Model Code: | BMQ830 | Input HP @ 1750 RPM: | 2.879 |
| Frame Size: | 210TC | Series Style: | EL-BMQ-D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 58 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BMQ-D | Ratio Range: | 30:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio: | 30:1 |
| Overhung Load: | 2,170 | Input HP: | 2.879 |
| No. of Gear Reductions: | Single | Series Code: | EL |
| Output HP: | 2.332 | Input Style: | C-face Quill |
| Output Shaft Orientation: | LR | Motor Frame Size: | 210 |
| Product Type: | Right Angle | Output Diameter (in): | 1.500 in |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 2519 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
General Specifications
| UPC: | 662959032503 | Weight: | 45.00 LB |

