Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-80-D-210
Part #:EL8300323.00
Catalog #:EL-BMQ830-80-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.81 in | LQ1: | 5.97 in |
| J: | 5.75 in | BD: | 9 |
| N: | 6.62 | A: | 5.25 |
| K: | 2.88 in | G: | 2.06 |
| H-Tap size: | 1/2-13 in | BE1: | 0.5 in |
| AK: | 8.5 | RQ: | 5.32 in |
| AJ: | 7.25 | T: | 1.5 |
| D: | 3.5 | O*: | 3.37 in |
| O: | 3.6 in | B: | 8.11 |
| BF: | 0.53 | TAP Depth: | 1 in |
| Center Distance (in): | 3 in | C: | 8.94 in |
| F: | 4.13 | O*: | 3.37 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 3/8 x 2.25 |
| Output Diameter (in): | 1.500 in | Mounting Style: | Base |
| Input Bore (C Face): | 1.375 | Series Style: | EL-BMQ-D |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.895 | Frame Size: | 210TC |
| Overhung Load: | 2,170 | Input Diameter (in): | 1.375 in |
| Reducer Style: | Worm - Right Angle | Output RPM: | 21 |
| Gear Type: | Worm | Assembly: | BMQ-D |
| Series Code: | EL | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 0.585 | Input Style: | C-face Quill |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210 |
| Model Code: | BMQ830 | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Input HP: | 0.895 |
| Output Style: | D | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | LR | Center Distance (in): | 3.00 |
| Service Factor: | 1 | Ratio: | 80:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959032541 | Weight: | 45.00 LB |

