Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ830-100-D-210
Part #:EL8300324.00
Catalog #:EL-BMQ830-100-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 5.32 in | A: | 5.25 |
| AK: | 8.5 | BE1: | 0.5 in |
| F: | 4.13 | K: | 2.88 in |
| LQ1: | 5.97 in | C: | 8.94 in |
| I: | 4.81 in | H-Tap size: | 1/2-13 in |
| T: | 1.5 | O*: | 3.37 in |
| BD: | 9 | B: | 8.11 |
| TAP Depth: | 1 in | O: | 3.6 in |
| J: | 5.75 in | BF: | 0.53 |
| N: | 6.62 | AJ: | 7.25 |
| G: | 2.06 | Center Distance (in): | 3 in |
| D: | 3.5 | O*: | 3.37 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output RPM: | 17 |
| Input Diameter (in): | 1.375 in | Output Style: | D |
| Ratio: | 100:1 | Reducer Style: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.603 | Mounting Style: | Base |
| Series Code: | EL | Output Shaft Orientation: | LR |
| Overhung Load: | 2,170 | Input Style: | C-face Quill |
| Reducer: | Worm - Right Angle | Output HP: | 0.367 |
| Assembly: | BMQ-D | Frame Size: | 210TC |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BMQ-D |
| Ratio Range: | 100:1 to 250:1 | Input HP: | 0.603 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 x 5/32 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | BMQ830 |
| Output Key: | 3/8 x 2.25 | Output Shaft Assembly Code: | D |
| Center Distance (in): | 3.00 | Motor Frame Size: | 210 |
| Output Diameter (in): | 1.500 in | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 1321 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959032558 | Weight: | 45.00 LB |

