Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-H830-100-H_-23
Part #:EL8300512.23
Catalog #:EL-H830-100-H_-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Assembly: | H-H1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 0.367 | Model Code: | H830 |
| Shaft Seal Material: | Viton | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Orientation: | H1 |
| Output Style: | H1 | Input Style: | Shaft |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series Style: | EL-H-H1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Output RPM: | 17 |
| Product Type: | Right Angle | Output Key: | 3/8 x 3.00 |
| Output Shaft Assembly Code: | H1 | Input HP: | 0.603 |
| Center Distance (in): | 3.00 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.63 in | Mounting Style: | Shaft Mount |
| Ratio: | 100:1 | Reduction: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1321 in/lbs |
General Specifications
| UPC: | 662959033470 | Weight: | 43.00 LB |

