Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-5-H_-56-27
Part #:EL8300513.27
Catalog #:EL-HM830-5-H_-56-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 9.093 | No. of Gear Reductions: | Single |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 5:1 |
| Input Style: | C-Face Coupled | Reducer Style: | Worm - Right Angle |
| Frame Size: | 56C | Model Code: | HM830 |
| Output Shaft Assembly Code: | H1 | Output Shaft Orientation: | H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Style: | H1 |
| Series Style: | EL-HM-H1 | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Assembly: | HM-H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 8.573 |
| Output Diameter (in): | 1.688 in | Input RPM: | 1,750 |
| Bore Code: | 27 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output RPM: | 350 |
| Ratio: | 5:1 | Center Distance (in): | 3.00 |
| Service Factor: | 1 | Gear Type: | Worm |
| Mounting Style: | Shaft Mount | Output Key: | 3/8 x 3.00 |
| Reduction: | Single | Output Torque Rating (in-lb): | 1544 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959033586 | Weight: | 46.00 LB |

