Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-7.5-H_-56-19
Part #:EL8300514.19
Catalog #:EL-HM830-7.5-H_-56-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Code: | 19 | Model Code: | HM830 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.00 | No. of Gear Reductions: | Single |
| Output HP: | 6.421 | Mounting Style: | Shaft Mount |
| Input Style: | C-Face Coupled | Input Bore (C Face): | 0.625 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 7.5:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 233.3 |
| Output Style: | H1 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.5 | Frame Size: | 56C |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Output Shaft Orientation: | H1 | Series Style: | EL-HM-H1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Input Diameter (in): | 0.625 in |
| Assembly: | HM-H1 | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Input HP: | 6.879 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1734 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959033616 | Weight: | 46.00 LB |

