Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-20-H_-56-27
Part #:EL8300517.27
Catalog #:EL-HM830-20-H_-56-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 0.625 in |
| Series Style: | EL-HM-H1 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 87 | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Coupled |
| Service Factor: | 1 | Assembly: | HM-H1 |
| Mounting Style: | Shaft Mount | Ratio Range: | 20:1 |
| Output HP: | 3.407 | Output Style: | H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 3.00 |
| Input HP: | 3.947 | Bore Code: | 27 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Frame Size: | 56C |
| Model Code: | HM830 | Output Shaft Orientation: | H1 |
| Reduction: | Single | Output Torque Rating (in-lb): | 2454 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959033906 | Weight: | 46.00 LB |

