Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-20-H_-56-31
Part #:EL8300517.31
Catalog #:EL-HM830-20-H_-56-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Mounting Style: | Shaft Mount |
| Input HP: | 3.947 | Output Diameter (in): | 1.938 in |
| Input Style: | C-Face Coupled | Motor Frame Size: | 56C |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 87 | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | H1 | Ratio: | 20:1 |
| Bore Code: | 31 | Output Shaft Assembly Code: | H1 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output Shaft Orientation: | H1 | Reducer: | Worm - Right Angle |
| Output HP: | 3.407 | Reducer Style: | Worm - Right Angle |
| Model Code: | HM830 | Assembly: | HM-H1 |
| Series Style: | EL-HM-H1 | Output Key: | 1/2 X 3.38 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 20:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 3.00 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2454 in/lbs |
General Specifications
| UPC: | 662959033920 | Weight: | 46.00 LB |

