Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-30-H1-56-31
Part #:EL8300519.31
Catalog #:EL-HM830-30-H1-56-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 8 | D: | 3.5 |
| U: | 0.875 in | B: | 8.11 |
| BE: | 0.38 in | AK: | 4.5 |
| AG: | 7.5 | Center Distance (in): | 3 in |
| BF: | 0.41 | AD: | 6.52 |
| I: | 4.81 in | AC: | 0.56 |
| L: | 6.56 in | AE1: | 0.6 |
| LM: | 7.67 | AJ: | 5.88 |
| G: | 2.07 | AA: | 9.94 |
| F: | 4.13 | BD: | 6.5 |
| C: | 8.94 in | AF: | 0.69 |
| AE2: | 0.38 |
Technical Specifications
| Keyway: | 3/16 X 3/32 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | HM-H1 | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Ratio: | 30:1 |
| Input HP: | 2.879 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Coupled | Reducer: | Worm - Right Angle |
| Frame Size: | 56C | Output HP: | 2.332 |
| Output Shaft Orientation: | H1 | Output RPM: | 58 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 30:1 |
| Center Distance (in): | 3.00 | Series Style: | EL-HM-H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | H1 |
| Input Keyway: | 3/16 x .500 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Output Style: | H1 |
| Bore Code: | 31 | Gear Type: | Worm |
| Input Quill Diameter (in): | 0.625 in | Model Code: | HM830 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Shaft Mount |
| Motor Frame Size: | 56C | Reduction: | Single |
| Output Shaft Direction: | L or R | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2519 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959034088 | Weight: | 46.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

