Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-50-H1-56-23
Part #:EL8300521.23
Catalog #:EL-HM830-50-H1-56-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.67 | AA: | 9.94 |
| L: | 6.56 in | AJ: | 5.88 |
| G: | 2.07 | U: | 0.875 in |
| D: | 3.5 | I: | 4.81 in |
| AK: | 4.5 | AE2: | 0.38 |
| AC: | 0.56 | C: | 8.94 in |
| AF: | 0.69 | BE: | 0.38 in |
| AG: | 7.5 | AD: | 6.52 |
| F: | 4.13 | AE1: | 0.6 |
| AB: | 8 | Center Distance (in): | 3 in |
| BF: | 0.41 | BD: | 6.5 |
| B: | 8.11 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | HM-H1 |
| Output RPM: | 35 | Output HP: | 1.383 |
| Ratio: | 50:1 | Output Key: | 3/8 x 3.00 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Coupled | Keyway: | 3/16 X 3/32 |
| Input HP: | 1.915 | Frame Size: | 56C |
| Output Shaft Orientation: | H1 | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Input Keyway: | 3/16 x .500 in | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Output Style: | H1 |
| Motor Frame Size: | 56C | Ratio Range: | 50:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 3.00 |
| Input Bore (C Face): | 0.625 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Mounting Style: | Shaft Mount | Model Code: | HM830 |
| Input Quill Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Series Style: | EL-HM-H1 |
| Bore Code: | 23 | Reduction: | Single |
| Output Torque Rating (in-lb): | 2490 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959034200 | Weight: | 46.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

