Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-50-H_-56-28
Part #:EL8300521.28
Catalog #:EL-HM830-50-H_-56-28
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Output Shaft Assembly Code: | H1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.750 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Series Style: | EL-HM-H1 | Ratio: | 50:1 |
| Mounting Style: | Shaft Mount | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Model Code: | HM830 |
| Output HP: | 1.383 | Center Distance (in): | 3.00 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | H1 |
| No. of Gear Reductions: | Single | Assembly: | HM-H1 |
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 x 3.00 |
| Reducer Style: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 35 |
| Bore Code: | 28 | Input HP: | 1.915 |
| Input Diameter (in): | 0.625 in | Output Style: | H1 |
| Input Style: | C-Face Coupled | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 50:1 |
| Reduction: | Single | Output Torque Rating (in-lb): | 2490 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959034248 | Weight: | 46.00 LB |

