Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-60-H_-56-19
Part #:EL8300522.19
Catalog #:EL-HM830-60-H_-56-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Code: | 19 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Frame Size: | 56C | Series Style: | EL-HM-H1 |
| Ratio Range: | 60:1 | Output HP: | 1.117 |
| Output Shaft Assembly Code: | H1 | Ratio: | 60:1 |
| Model Code: | HM830 | Input Style: | C-Face Coupled |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Output Style: | H1 | Assembly: | HM-H1 |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 3.00 | Input Bore (C Face): | 0.625 |
| Mounting Style: | Shaft Mount | Output Shaft Orientation: | H1 |
| Reducer Style: | Worm - Right Angle | Gear Type: | Worm |
| Product Type: | Right Angle | Input HP: | 1.637 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.5 | Output RPM: | 29 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2413 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959034286 | Weight: | 46.00 LB |

