Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-80-H_-56-31
Part #:EL8300523.31
Catalog #:EL-HM830-80-H_-56-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Motor Frame Size: | 56C | Output RPM: | 21 |
| Center Distance (in): | 3.00 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Style: | EL-HM-H1 |
| Bore Code: | 31 | Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Input HP: | 0.895 | Output Key: | 1/2 X 3.38 |
| Ratio: | 80:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Assembly: | HM-H1 |
| Output Shaft Orientation: | H1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Style: | H1 |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Input Style: | C-Face Coupled | Product Type: | Right Angle |
| Mounting Style: | Shaft Mount | Output Diameter (in): | 1.938 in |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Model Code: | HM830 |
| Output HP: | 0.585 | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Torque Rating (in-lb): | 1684 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959034439 | Weight: | 46.00 LB |

