Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-100-H_-56-24
Part #:EL8300524.24
Catalog #:EL-HM830-100-H_-56-24
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output RPM: | 17 | Series Style: | EL-HM-H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output HP: | 0.367 |
| Center Distance (in): | 3.00 | Bore Code: | 24 |
| Output Style: | H1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input HP: | 0.603 |
| Product Type: | Right Angle | Output Diameter (in): | 1.500 in |
| Input Style: | C-Face Coupled | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Orientation: | H1 | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/8 x 3.00 |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Assembly: | HM-H1 | Model Code: | HM830 |
| Mounting Style: | Shaft Mount | Motor Frame Size: | 56C |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1321 in/lbs |
General Specifications
| UPC: | 662959034477 | Weight: | 46.00 LB |

