Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-7.5-H_-140-26
Part #:EL8300526.26
Catalog #:EL-HM830-7.5-H_-140-26
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Code: | HM830 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Key: | 3/8 X 3 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 140TC |
| Series Style: | EL-HM-H1 | Center Distance (in): | 3.00 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Ratio: | 7.5:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Output HP: | 6.421 |
| Input Bore (C Face): | 0.875 | Output Style: | H1 |
| Input Style: | C-Face Coupled | Ratio Range: | 7.5:1 |
| Output RPM: | 233.3 | Gear Type: | Worm |
| Assembly: | HM-H1 | Output Diameter (in): | 1.625 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Bore Code: | 26 |
| Output Shaft Orientation: | H1 | Output Shaft Assembly Code: | H1 |
| Frame Size: | 140TC | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Shaft Mount | Input HP: | 6.879 |
| Reduction: | Single | Output Torque Rating (in-lb): | 1734 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959034644 | Weight: | 46.00 LB |

