Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-7.5-H_-140-27
Part #:EL8300526.27
Catalog #:EL-HM830-7.5-H_-140-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Key: | 3/8 x 3.00 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Assembly: | HM-H1 |
| Input Bore (C Face): | 0.875 | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Input HP: | 6.879 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.688 in | Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| Series Style: | EL-HM-H1 | Bore Code: | 27 |
| Output Style: | H1 | Output HP: | 6.421 |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | HM830 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Coupled |
| Motor Frame Size: | 140TC | Ratio Range: | 7.5:1 |
| Output RPM: | 233.3 | Center Distance (in): | 3.00 |
| Output Shaft Orientation: | H1 | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1734 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959034651 | Weight: | 46.00 LB |

