Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-50-H_-140-35
Part #:EL8300533.35
Catalog #:EL-HM830-50-H_-140-35
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Frame Size: | 140TC | Ratio Range: | 50:1 |
| Input Bore (C Face): | 0.875 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 1.915 | Series Style: | EL-HM-H1 |
| Ratio: | 50:1 | Output HP: | 1.383 |
| Output Style: | H1 | Mounting Style: | Shaft Mount |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 3.00 |
| Output RPM: | 35 | Output Key: | 1/2 X 3.38 |
| Assembly: | HM-H1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 2.188 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Coupled |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Model Code: | HM830 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Orientation: | H1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2490 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959035245 | Weight: | 46.00 LB |

