Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-60-H1-140-23
Part #:EL8300534.23
Catalog #:EL-HM830-60-H1-140-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AC: | 0.56 | AG: | 7.5 |
| AF: | 0.69 | U: | 0.875 in |
| G: | 2.07 | LM: | 7.67 |
| I: | 4.81 in | F: | 4.13 |
| BE: | 0.38 in | AB: | 8 |
| BD: | 6.5 | AA: | 9.94 |
| B: | 8.11 | L: | 6.56 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| BF: | 0.41 | AE1: | 0.6 |
| C: | 8.94 in | AK: | 4.5 |
| AE2: | 0.38 | AD: | 6.52 |
| D: | 3.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | C-Face Coupled |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | HM-H1 |
| Reducer Style: | Worm - Right Angle | Keyway: | 3/16 X 3/32 |
| Output Shaft Orientation: | H1 | Ratio: | 60:1 |
| Input RPM: | 1,750 | Frame Size: | 140TC |
| Output HP: | 1.117 | Output RPM: | 29 |
| Output Key: | 3/8 x 3.00 | Input HP: | 1.637 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Input Quill Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| Series Style: | EL-HM-H1 | Center Distance (in): | 3.00 |
| Input Diameter (in): | 0.875 in | Model Code: | HM830 |
| Output Shaft Assembly Code: | H1 | Bore Code: | 23 |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Input Keyway: | 3/16 x .500 in |
| Ratio Range: | 60:1 | Output Style: | H1 |
| Output Diameter (in): | 1.438 in | Reduction: | Single |
| Output Shaft Direction: | L or R | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2413 in/lbs |
General Specifications
| UPC: | 662959035276 | Weight: | 46.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

