Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-5-H_-180-20
Part #:EL8300537.20
Catalog #:EL-HM830-5-H_-180-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 9.093 | Output Style: | H1 |
| Service Factor: | 1 | Input Diameter (in): | 1.125 in |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Ratio: | 5:1 | Center Distance (in): | 3.00 |
| Series Style: | EL-HM-H1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.250 in |
| Input Bore (C Face): | 1.125 | Assembly: | HM-H1 |
| Input RPM: | 1,750 | Model Code: | HM830 |
| Reducer Style: | Worm - Right Angle | Bore Code: | 20 |
| Mounting Style: | Shaft Mount | Output HP: | 8.573 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Orientation: | H1 | Output RPM: | 350 |
| Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Input Style: | C-Face Coupled | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Torque Rating (in-lb): | 1544 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959035511 | Weight: | 46.00 LB |

