Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-10-H_-180-31
Part #:EL8300539.31
Catalog #:EL-HM830-10-H_-180-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Shaft Assembly Code: | H1 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series Style: | EL-HM-H1 | Input Bore (C Face): | 1.125 |
| Output RPM: | 175 | Frame Size: | 180TC |
| Input Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Output Style: | H1 | Motor Frame Size: | 180TC |
| Model Code: | HM830 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3.00 | Assembly: | HM-H1 |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Coupled |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Type: | Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 10:1 | Bore Code: | 31 |
| Gear Type: | Worm | Output HP: | 5.655 |
| Mounting Style: | Shaft Mount | Input HP: | 6.151 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Shaft Orientation: | H1 | No. of Gear Reductions: | Single |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2037 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959035733 | Weight: | 46.00 LB |

