Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-15-H1-180-23
Part #:EL8300540.23
Catalog #:EL-HM830-15-H1-180-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 8 | BF: | 0.53 |
| I: | 4.81 in | G: | 2.07 |
| U: | 0.875 in | AE2: | 0.38 |
| BE1: | 0.5 in | AC: | 0.56 |
| AD: | 6.52 | AJ: | 7.25 |
| AK: | 8.5 | AE1: | 0.6 |
| AF: | 0.69 | Center Distance (in): | 3 in |
| AG: | 7.5 | LM1: | 8.31 |
| BD: | 9 | B: | 8.11 |
| F: | 4.13 | L: | 6.56 in |
| D: | 3.5 | C: | 8.94 in |
| AA: | 9.94 |
Technical Specifications
| Output HP: | 4.311 | Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 3/8 x 3.00 | Input HP: | 4.843 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Keyway: | 1/4 X 1/8 | Input Style: | C-Face Coupled |
| Output RPM: | 116 | Assembly: | HM-H1 |
| Output Shaft Orientation: | H1 | Ratio: | 15:1 |
| Series Style: | EL-HM-H1 | Input Bore (C Face): | 1.125 |
| Input Keyway: | 3/16 x .500 in | Ratio Range: | 15:1 |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3.00 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Shaft Assembly Code: | H1 |
| Output Style: | H1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | HM830 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| Product Type: | Right Angle | Input Quill Diameter (in): | 1.125 in |
| Bore Code: | 23 | Reduction: | Single |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2329 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959035771 | Weight: | 46.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

