Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-20-H1-180-23
Part #:EL8300541.23
Catalog #:EL-HM830-20-H1-180-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AB: | 8 |
| AE2: | 0.38 | BD: | 9 |
| U: | 0.875 in | AF: | 0.69 |
| B: | 8.11 | D: | 3.5 |
| AA: | 9.94 | C: | 8.94 in |
| AJ: | 7.25 | LM1: | 8.31 |
| L: | 6.56 in | AG: | 7.5 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | G: | 2.07 |
| AE1: | 0.6 | I: | 4.81 in |
| AD: | 6.52 | F: | 4.13 |
| AC: | 0.56 |
Technical Specifications
| Output Key: | 3/8 x 3.00 | Reducer Style: | Worm - Right Angle |
| Input HP: | 3.947 | Keyway: | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Output HP: | 3.407 |
| Input Style: | C-Face Coupled | Ratio: | 20:1 |
| Frame Size: | 180TC | Input RPM: | 1,750 |
| Output Shaft Orientation: | H1 | Assembly: | HM-H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 87 |
| Model Code: | HM830 | Gear Type: | Worm |
| Output Shaft Assembly Code: | H1 | Input Quill Diameter (in): | 1.125 in |
| Input Keyway: | 3/16 x .500 in | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180TC |
| Mounting Style: | Shaft Mount | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Input Bore (C Face): | 1.125 |
| Series Style: | EL-HM-H1 | Bore Code: | 23 |
| Output Style: | H1 | Shaft Seal Material: | Viton |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 3.00 | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Reduction: | Single |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2454 in/lbs |
General Specifications
| UPC: | 662959035856 | Weight: | 46.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

