Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-20-H1-180-31
Part #:EL8300541.31
Catalog #:EL-HM830-20-H1-180-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | U: | 0.875 in |
| BD: | 9 | AG: | 7.5 |
| AB: | 8 | F: | 4.13 |
| I: | 4.81 in | AC: | 0.56 |
| AF: | 0.69 | AK: | 8.5 |
| BF: | 0.53 | AE2: | 0.38 |
| AD: | 6.52 | Center Distance (in): | 3 in |
| AA: | 9.94 | D: | 3.5 |
| G: | 2.07 | AE1: | 0.6 |
| C: | 8.94 in | BE1: | 0.5 in |
| L: | 6.56 in | LM1: | 8.31 |
| B: | 8.11 |
Technical Specifications
| Output Shaft Orientation: | H1 | Assembly: | HM-H1 |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Output HP: | 3.407 |
| Ratio: | 20:1 | Output RPM: | 87 |
| Frame Size: | 180TC | Input Style: | C-Face Coupled |
| Keyway: | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Input HP: | 3.947 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Center Distance (in): | 3.00 | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Diameter (in): | 1.938 in |
| Bore Code: | 31 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input Quill Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mount |
| Input Keyway: | 3/16 x .500 in | Output Style: | H1 |
| Input Diameter (in): | 1.125 in | Model Code: | HM830 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Series Style: | EL-HM-H1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | H1 | Reduction: | Single |
| Output Torque Rating (in-lb): | 2454 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959035900 | Weight: | 46.00 LB |
| Packaged Length: | 19.38 IN | Packaged Width: | 15.13 IN |
| Packaged Height: | 15.00 IN |

