Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-25-H_-180-19
Part #:EL8300542.19
Catalog #:EL-HM830-25-H_-180-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Style: | EL-HM-H1 | Ratio Range: | 25:1 |
| Gear Type: | Worm | Model Code: | HM830 |
| Assembly: | HM-H1 | Input Bore (C Face): | 1.125 |
| Input Diameter (in): | 1.125 in | Input Style: | C-Face Coupled |
| Output Shaft Assembly Code: | H1 | Output Key: | 1/4 X 2.5 |
| Output Shaft Orientation: | H1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 70 |
| Ratio: | 25:1 | Output HP: | 2.807 |
| Output Diameter (in): | 1.188 in | Output Style: | H1 |
| Bore Code: | 19 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Reducer Style: | Worm - Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Frame Size: | 180TC |
| Center Distance (in): | 3.00 | Input HP: | 3.355 |
| Reduction: | Single | Output Torque Rating (in-lb): | 2527 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959035924 | Weight: | 46.00 LB |

