Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-40-H_-180-27
Part #:EL8300544.27
Catalog #:EL-HM830-40-H_-180-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Key: | 3/8 x 3.00 | Reducer: | Worm - Right Angle |
| Mounting Style: | Shaft Mount | Input Keyway (C Face): | 1/4 x 1/8 |
| Reducer Style: | Worm - Right Angle | Output RPM: | 43 |
| Output Shaft Orientation: | H1 | Assembly: | HM-H1 |
| Motor Frame Size: | 180TC | Output Style: | H1 |
| Ratio Range: | 40:1 | Output HP: | 1.72 |
| Output Shaft Assembly Code: | H1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Ratio: | 40:1 | Input Style: | C-Face Coupled |
| Input HP: | 2.251 | Gear Type: | Worm |
| Frame Size: | 180TC | Output Diameter (in): | 1.688 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Diameter (in): | 1.125 in |
| Series Style: | EL-HM-H1 | Service Factor: | 1 |
| Model Code: | HM830 | Center Distance (in): | 3.00 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2477 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959036136 | Weight: | 46.00 LB |

