Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-50-H_-180-20
Part #:EL8300545.20
Catalog #:EL-HM830-50-H_-180-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 1.125 in | Input HP: | 1.915 |
| Bore Code: | 20 | Output Style: | H1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 50:1 | Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | H1 |
| Input Style: | C-Face Coupled | Series Style: | EL-HM-H1 |
| Shaft Seal Material: | Viton | Assembly: | HM-H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Output HP: | 1.383 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | H1 | Model Code: | HM830 |
| Center Distance (in): | 3.00 | Output Diameter (in): | 1.250 in |
| Ratio: | 50:1 | Mounting Style: | Shaft Mount |
| Input Keyway (C Face): | 1/4 x 1/8 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 35 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2490 in/lbs |
General Specifications
| UPC: | 662959036174 | Weight: | 46.00 LB |

