Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-60-H_-180-23
Part #:EL8300546.23
Catalog #:EL-HM830-60-H_-180-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Mounting Style: | Shaft Mount |
| Input HP: | 1.637 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | HM830 | Input Diameter (in): | 1.125 in |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Output Style: | H1 |
| Output Key: | 3/8 x 3.00 | Service Factor: | 1 |
| Frame Size: | 180TC | Ratio: | 60:1 |
| Input Style: | C-Face Coupled | Gear Type: | Worm |
| Series Style: | EL-HM-H1 | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | H1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Assembly: | HM-H1 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.00 |
| Output RPM: | 29 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 1.117 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2413 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959036259 | Weight: | 46.00 LB |

