Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-5-H_-210-19
Part #:EL8300549.19
Catalog #:EL-HM830-5-H_-210-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Style: | EL-HM-H1 | Output Key: | 1/4 X 2.5 |
| Product Type: | Right Angle | Input HP: | 9.093 |
| Input RPM: | 1,750 | Input Style: | C-Face Coupled |
| Output Shaft Orientation: | H1 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Gear Type: | Worm |
| Model Code: | HM830 | Bore Code: | 19 |
| Motor Frame Size: | 210TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Assembly: | HM-H1 |
| Input Bore (C Face): | 1.375 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.375 in |
| Output RPM: | 350 | Center Distance (in): | 3.00 |
| Ratio Range: | 5:1 | Mounting Style: | Shaft Mount |
| Output Shaft Assembly Code: | H1 | Output HP: | 8.573 |
| Output Style: | H1 | Frame Size: | 210TC |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1544 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959036471 | Weight: | 46.00 LB |

