Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-7.5-H_-210-28
Part #:EL8300550.28
Catalog #:EL-HM830-7.5-H_-210-28
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 210TC | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Series Style: | EL-HM-H1 |
| Output Diameter (in): | 1.750 in | Input HP: | 6.879 |
| Model Code: | HM830 | Input RPM: | 1,750 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Shaft Mount |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Input Style: | C-Face Coupled | Output HP: | 6.421 |
| Output Key: | 3/8 x 3.00 | Input Diameter (in): | 1.375 in |
| Center Distance (in): | 3.00 | Bore Code: | 28 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 233.3 |
| Output Style: | H1 | Ratio Range: | 7.5:1 |
| Assembly: | HM-H1 | Input Bore (C Face): | 1.375 |
| Output Shaft Orientation: | H1 | Gear Type: | Worm |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1734 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959036617 | Weight: | 46.00 LB |

