Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-10-H_-210-26
Part #:EL8300551.26
Catalog #:EL-HM830-10-H_-210-26
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210TC |
| Series Style: | EL-HM-H1 | Output Shaft Orientation: | H1 |
| Frame Size: | 210TC | Input HP: | 6.151 |
| Output HP: | 5.655 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Ratio: | 10:1 |
| Model Code: | HM830 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Output Diameter (in): | 1.625 in |
| Input Bore (C Face): | 1.375 | Input Diameter (in): | 1.375 in |
| Ratio Range: | 10:1 | Mounting Style: | Shaft Mount |
| Input Style: | C-Face Coupled | Center Distance (in): | 3.00 |
| Output RPM: | 175 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Bore Code: | 26 | Output Key: | 3/8 X 3 |
| Shaft Seal Material: | Viton | Assembly: | HM-H1 |
| Gear Type: | Worm | Output Style: | H1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Reduction: | Single | Output Torque Rating (in-lb): | 2037 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959036679 | Weight: | 46.00 LB |

