Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-60-H_-210-31
Part #:EL8300558.31
Catalog #:EL-HM830-60-H_-210-31
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Assembly: | HM-H1 | Input HP: | 1.637 |
| Frame Size: | 210TC | Model Code: | HM830 |
| Mounting Style: | Shaft Mount | Output Key: | 1/2 X 3.38 |
| Ratio: | 60:1 | Output RPM: | 29 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 3.00 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Series Style: | EL-HM-H1 | Bore Code: | 31 |
| Output Style: | H1 | Input Style: | C-Face Coupled |
| Input Diameter (in): | 1.375 in | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Input RPM: | 1,750 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Orientation: | H1 | Product Type: | Right Angle |
| Output HP: | 1.117 | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2413 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959037256 | Weight: | 46.00 LB |

