Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-80-H_-210-19
Part #:EL8300559.19
Catalog #:EL-HM830-80-H_-210-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Style: | EL-HM-H1 | Gear Type: | Worm |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Coupled |
| Input Diameter (in): | 1.375 in | Assembly: | HM-H1 |
| Frame Size: | 210TC | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Output Style: | H1 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 3.00 |
| Shaft Seal Material: | Viton | Mounting Style: | Shaft Mount |
| Ratio: | 80:1 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Output Shaft Orientation: | H1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Output HP: | 0.585 | Input HP: | 0.895 |
| Service Factor: | 1 | Model Code: | HM830 |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Output RPM: | 21 | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Bore Code: | 19 | Output Key: | 1/4 X 2.5 |
| Reduction: | Single | Output Torque Rating (in-lb): | 1684 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959037263 | Weight: | 46.00 LB |

