Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HM830-100-H_-210-19
Part #:EL8300560.19
Catalog #:EL-HM830-100-H_-210-19
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | H1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Style: | H1 |
| Ratio Range: | 100:1 to 250:1 | Input HP: | 0.603 |
| Series Style: | EL-HM-H1 | Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.00 |
| Output Key: | 1/4 X 2.5 | Input Style: | C-Face Coupled |
| Product Type: | Right Angle | Output Shaft Orientation: | H1 |
| Ratio: | 100:1 | Output HP: | 0.367 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer Style: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 1.375 in | Mounting Style: | Shaft Mount |
| Bore Code: | 19 | Motor Frame Size: | 210TC |
| Output RPM: | 17 | Assembly: | HM-H1 |
| Model Code: | HM830 | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Torque Rating (in-lb): | 1321 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959037355 | Weight: | 46.00 LB |

