Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-7.5-H_-56-27
Part #:EL8300562.27
Catalog #:EL-HMQ830-7.5-H_-56-27
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Shaft Orientation: | H1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 233.3 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.688 in |
| Model Code: | HMQ830 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer Style: | Worm - Right Angle | Frame Size: | 56C |
| Output Shaft Assembly Code: | H1 | Mounting Style: | Shaft Mount |
| Input Bore (C Face): | 0.625 | Series Style: | EL-HMQ-H1 |
| Output Key: | 3/8 x 3.00 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Output Style: | H1 |
| Input Diameter (in): | 0.625 in | Input HP: | 6.879 |
| Bore Code: | 27 | Input RPM: | 1,750 |
| Output HP: | 6.421 | Center Distance (in): | 3.00 |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1734 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662959037560 | Weight: | 46.00 LB |

