Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-15-H_-56-20
Part #:EL8300564.20
Catalog #:EL-HMQ830-15-H_-56-20
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Size: | 56C | Output RPM: | 116 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 3.00 | Output Diameter (in): | 1.250 in |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-H1 |
| Model Code: | HMQ830 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output HP: | 4.311 |
| Output Shaft Assembly Code: | H1 | Output Style: | H1 |
| Reducer Style: | Worm - Right Angle | Series Style: | EL-HMQ-H1 |
| Motor Frame Size: | 56C | Output Shaft Orientation: | H1 |
| Input HP: | 4.843 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Mounting Style: | Shaft Mount | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 20 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2329 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959037683 | Weight: | 46.00 LB |

