Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-HMQ830-25-H_-56-23
Part #:EL8300566.23
Catalog #:EL-HMQ830-25-H_-56-23
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reducer: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Orientation: | H1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Frame Size: | 56C | Output RPM: | 70 |
| Model Code: | HMQ830 | Input Diameter (in): | 0.625 in |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.438 in | Output Style: | H1 |
| Input HP: | 3.355 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series Style: | EL-HMQ-H1 |
| Product Type: | Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 3.00 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Output Key: | 3/8 x 3.00 |
| Output HP: | 2.807 | Assembly: | HMQ-H1 |
| Reduction: | Single | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2527 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 662959037850 | Weight: | 46.00 LB |

